Branche standard
HANDLING SYSTEM FOR WHEEL HUBS
Challenge
- Large differences in diameter at the gripping points
- Detection of the workpiece variant
- Workpiece secured in the event of a loss in pressure
Solution
The product is designed to handle different variants of wheel hubs during assembly and them place them in a rack system for intermediate storage. Due to the high part weight and the side gripper arrangement, an outstandingly rigid gripping concept based on a standard Zimmer gripper of the GH7600 series has been designed. This enables positionally accurate depositing and pick-up in the individual process steps. An additionally integrated standard clamping element in conjunction with form-fitting gripper fingers ensures that the workpiece remains secure in case of a pressure loss.
- Zimmer standard long stroke gripper
- Integrated position measurement system
- Zimmer safety clamp
Highlights and technical data
- IP64
- Pneumatic
- External gripping
- Gripper jaws are synchronized
Technical Data
Drive type | PNEU |
Max. gripping force | 8500 [N] |
Gripping concept | FORM |
Gripping safety device | KLE |
Max. stroke | 200 [mm] |
IP class | IP64 |
System weight | 120 [kg] |
Max. workpiece weight | 82 [kg] |
Max. workpiece temperature | 40 [°C] |
Built-in standard components